??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRSA20-12-900
Bill of material
LRSA20-12-900
Part Number
LRSA20-12-900
Description
AC-DC Subrack Systems, Power 240W, Output 12VDC, Input 90-264VAC
Power
240 W
Voltage Input
90-264 VAC
Output Voltage
12 VDC
Output Current
20 A
Operating Temperature
-40 to 71 °C
Dimensions LxWxH
435.8 x 263 x 132 mm
Mounting Type
Subrack System
Cooling Type
Convection
Isolation
Isolated
Number of Outputs
1
Vout 1
12 VDC
Iout 1
20 A
Previews
3D
2D
Download CAD models