??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS20-15-901G - Bel Power Solutions
Bill of material
LRS20-15-901G
Part Number
LRS20-15-901G
Description
AC-DC Melcher™ Subrack Systems MK007, Power 600W, Output 15/15VDC, 20/20A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
Power
600 W
Output Voltage
15/15 VDC
Output Current
20/20 A
Voltage Input
85-264 VAC
Mounting Type
Subrack System
Isolation
Isolated
Cooling Type
Convection
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
Operating Temperature
-40 to 71 °C
Number of Outputs
2
Vout 1
15 VDC
Vout 2
15 VDC
Iout 1
20 A
Iout 2
20 A
Previews
3D
2D
Download CAD models