??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS09-48-900G
Bill of material
LRS09-48-900G
Part Number
LRS09-48-900G
Description
AC-DC Melcher™ Subrack Systems MK007, Power 450W, Output 48VDC, 9A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
Power
450 W
Output Voltage
48 VDC
Output Current
9 A
Voltage Input
85-264 VAC
Mounting Type
Subrack System
Isolation
Isolated
Cooling Type
Convection
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
Operating Temperature
-40 to 71 °C
Number of Outputs
1
Vout 1
48 VDC
Iout 1
9 A
Previews
3D
2D
Download CAD models