??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS06-48-901G
Bill of material
LRS06-48-901G
Part Number
LRS06-48-901G
Description
AC-DC Melcher™ Subrack Systems MK007, Power 600W, Output 48/48VDC, 6/6A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
Power
600 W
Output Voltage
48/48 VDC
Output Current
6/6 A
Voltage Input
85-264 VAC
Mounting Type
Subrack System
Isolation
Isolated
Cooling Type
Convection
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
Operating Temperature
-40 to 71 °C
Number of Outputs
2
Vout 1
48 VDC
Vout 2
48 VDC
Iout 1
6 A
Iout 2
6 A
Previews
3D
2D
Download CAD models