??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LRS05-28-900G
Bill of material
LRS05-28-900G
Part Number
LRS05-28-900G
Description
AC-DC Melcher™ Subrack Systems MK007, Power 140W, Output 28VDC, 5A, Input 85-264VAC, Operating Temperature -40 to 71oC, RoHS Compliant
Power
140 W
Output Voltage
28 VDC
Output Current
5 A
Voltage Input
85-264 VAC
Mounting Type
Subrack System
Isolation
Isolated
Cooling Type
Convection
Dimensions L x W x H
173.7 x 106.34 x 128.4 mm
Operating Temperature
-40 to 71 °C
Number of Outputs
1
Vout 1
28 VDC
Iout 1
5 A
Previews
3D
2D
Download CAD models