??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ERO
Description
LRR 35FXL - Profile rail guides
Bill of material
LRR 35FXL-S1-V0-H-177.5L-28.75-28.75-I
Model Code
LRR 35FXL
Rail type
Size
35
Seal type
S : Standard
Block quantity
Ball chain
Preload class
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
Starting hole position
P1 Standard
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
Accuracy grade
First slider position
mm
Second slider position
mm
Third slider position
mm
Fourth slider position
mm
H
48 mm
W2
18 mm
W1
34 mm
H1
31 mm
P
40 mm
Dxdxg1
14x9x17 mm
W
100 mm
L
177.5 mm
L1
139.5 mm
h2
42.0 mm
P1X
100 mm
P1X/2
50 mm
P2X
82 mm
P2X/2
41 mm
P3
100 mm
Mxg2
M10x9 mm
M1
M8
T
9 mm
T1
9 mm
N1
M6x12 mm
N2
M6x8 mm
N3
P5
E
12 mm
S1
10 mm
S2
16.4 mm
S3
31.7 mm
S4
31.7 mm
Rail Weight
5740 g/m
Previews
3D
Dimension
2D
Download CAD models