??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lrp2540_9b - Bel Power Solutions
Bill of material
LRP2540-9B
Part Number
LRP2540-9B
Description
AC-DC Rugged Melcher™ Cassettes, Power 300W, Output 15/15VDC, 10/10A, Input 90-264VAC, Operating Temperature -40 to 71ºC, Cooling Plate, RoHS Compliant
Power
300 W
Voltage Input
90-264 VAC
Output Voltage
15/15 VDC
Output Current
10.lis A
Operating Temperature
-40 to 71 °C
プレビュー
3D
2D
ダウンロード(CADデータ)