??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
LRN - Narrow Track Rollers
Bill of material
LRN18
Order number
LRN18C
Preview
Description
Track Roller
Use With Flat Track
FT 24 12
Roller Diameter
mm
Type
Nitrile Sealed Bearings
Length
11.5 mm
Length
8.0 mm
Length
14 mm
Length
10.0 mm
Length
2.5 mm
Height
7.0 mm
Screw
M6 x 0.75 mm
Length
5 mm
Length
2.5 mm
Height
10 mm
Height
13 mm
Height
0.70 mm
Diameter
6 mm
Length
11 mm
Weight
16 g
Product link
Website
Previews
3D
Dimension
2D
Download CAD models