??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jun 30, 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
LRLLM-NPT - Differential pressure regulator
Bill of material
192828 LRLLM-1/16-NPT-QS-1/8-U
Part number
Type
Valid until
Information
2012-06-30
Diameter
HHUB
mm
Enter value for HHUB
mm
cm
inch
ft
Thread
1/16-27NPT
A
8.000 mm
BMAX
45.200 mm
BMIN
41.700 mm
C
14.900 mm
E
21.400 mm
L1MAX
41.400 mm
L1MIN
37.900 mm
L2
11.000 mm
Width across flats
7/16
M1
9.200 mm
P1
10.000 mm
Previews
3D
Dimension
2D
Download CAD models