??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LRLBS, LRLBSY - Long Knurled Bolts - L Dimension Specified Type
Bill of material
LRLBS4-A10-L6
Part No.
Material
M (Coarse)
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
D
mm
Relief
e
0.0 mm
f
0.00 mm
Tapping
MC (Selection Range)
mm
Previews
3D
Dimension
2D
Download CAD models