??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LRDDG - L Shaped Machined Mounting Plates / Brackets - Center Symmetrical Type - LRDDG
Bill of material
LRDDG-SS-T5-A20-B20-L25-V0-S11.8-N3-H8.5-F0-MA3
Prat Nanber
LRDDG-SS-T5-A20-B20-L25-V0-S11.8-N3-H8.5-F0-MA3
Type
LRDDG
Material Symbol
T Selection
mm
A Selection
mm
B Selection
mm
L Selection
mm
Slotted Bottom Hole Angle Change
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
Hole Specification1
N (Bolt Hole)
Nominal Diameter1
Corner Cut Change
CC 1mm Increment
mm
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
Hole Specification2
Nominal Diameter2
Previews
3D
Dimension
2D
Download CAD models