??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Rollenbau
Description
LR315-GK/G/GL - Swivel castor
Bill of material
LR315 50 GK
Article-number
Wheel-Ø A x width B
mm
Load capacity
50 kg
Overall height H
150 mm
Dimension of top plate
59.5x48 mm
Hole spacing
38x22.5 mm
Hole-Ø
5.3 mm
Swivel radius
52 mm
Wheel bearing
Previews
3D
Dimension
2D
Download CAD models