??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lr2320_9b - Bel Power Solutions
Bill of material
LR2320-9B
Part Number
LR2320-9B
Description
AC-DC Rugged Melcher™ Cassettes, Power 240W, Output 12/12VDC, 10/10A, Input 90-264VAC, Operating Temperature -40 to 71ºC, Cooling Plate, RoHS Compliant
Power
240 W
Voltage Input
90-264 VAC
Output Voltage
12.pro VDC
Output Current
10.lis A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models