??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rollenbau
Description
LR-100-EK
Bill of material
LRCR 100 EK
Article-number
Wheel-Ø A x width B
100x40 mm
Load capacity
75 kg
Overall height H
375 mm
Dimension of top plate
159x41 mm
Hole spacing
85 mm
Hole-Ø
8.0 mm
Wheel bearing
Ball bearing
Previews
3D
Dimension
2D
Download CAD models