LQ1U61
SMC
bp4_air_line_equipment
fittings_and_tubing
LQ1 Fluoropolymer Fittings Hyper Fitting
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/fittings_and_tubing/lq1/lq1u.prj},{NB=LQ1U61},{GUI=LQ1U61**-*},{DIFDIA=},{PACKAGING=},{MODEL1=LQ1U61},{SIZE=6},{OD=25},{ODX=25.000},{E=39.5},{H=36},{L=102},{M=49.0},{W=46},{LV1=3.000},{LH3=46.000},{LV2=6.000},{LV3=34.500},{LH11=28.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
SMC
Description
LQ1U - Union
Bill of material
LQ1U61
GUI
LQ1U61**-*
LQ1U61**-*
Model
LQ1U61
LQ1U61
Different diameter(B Side)
(-) Metric:25 x 22
(62) Metric:19 x 16
(6A) Inch:1 x 7/8
(6B) Inch:3/4 x 5/8
(-) Metric:25 x 22
(62) Metric:19 x 16
(6A) Inch:1 x 7/8
(6B) Inch:3/4 x 5/8
Packaging
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
(-) Clean packaging equivalent to ISO Class 5
(1) Standard packaging equivalent to ISO Class 7
Applicable tubing O.D.
25
25
E
39.5
39.5
mm
H
36
36
mm
L
102
102
mm
M
49.0
49.0
mm
W
46
46
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型