??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC Corporation
Description
LQ1P-R - Panel Mount Union Reducing
Bill of material
LQ1P51-R2
GUI
Model
Packaging
Applicable tubing O.D. A side
Applicable tubing O.D. B side
E1
29 mm
E2
20 mm
H1
26 mm
H2
17 mm
J
7 mm
K
20.5 mm
L1
43.5 mm
L2
81.5 mm
M1
39 mm
M2
23 mm
T
8 mm
W1
36 mm
W2
24 mm
Previews
3D
Dimension
2D
Download CAD models