??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LPZ, LPZB, LPZR, LPZS, LPZH, LPZC - Locating Pins - Bolt Fixing - Standard H Dimension
Bill of material
LPZ4-P12.00-B10.0-G10
Part No.
Material
Surface Treatment
Hardness
45~50HRC
No.
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
d1
mm
d2
mm
H
mm
Previews
3D
Dimension
2D
Download CAD models