??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LPTJ, LPTG, LPT, LPTB, LPTR, LPTS, LPTD, LPTC - Locating Pins - Tip Shape Selectable Type - Set Screws - Round Shape
Bill of material
LPTJPA10-P11.00-B3.0-R6-L5
Part No.
D
mm
Material
Surface Treatment
Hardness
55~60HRC
Set Screw Groove Shape
Guide Part Shape
d
mm
l1
mm
l2
0.0 mm
l3
0.0 mm
h
0.0 mm
Applicable Set Screws
-
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G 1mm Increment
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
K
mm
A
mm
C
mm
Width Across Flats
SC 1mm Increment
mm
Wrenc Hole
Previews
3D
2D
Download CAD models