??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-1.7-2-60
Bill of material
LPTC-V-1.7-2-60
Part Number
LPTC-V-1.7-2-60
Description
Toroidal EMI Common Mode Choke 1.7mH inductance@1KHz, 2A, 60mOhm
Inductance (mH) ±15% @ 1KHz
1.7 %
Current
2 A
DCR Max.
60
Operating Temperature
-55 to +125 °C
Lead Thickness
0.5 mm
Lead Length
12.7 mm
Diameter
18 mm
Width
13 mm
Previews
3D
2D
Download CAD models