??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
LPTC-V-0.85-5-35
Bill of material
LPTC-V-0.85-5-35
Part Number
LPTC-V-0.85-5-35
Description
Toroidal EMI Common Mode Choke 0.85mH inductance@1KHz, 5A, 35mOhm
Inductance (mH) ±15% @ 1KHz
0.85 %
Current
5 A
DCR Max.
35
Operating Temperature
-55 to +125 °C
Lead Thickness
0.8 mm
Lead Length
12.7 mm
Diameter
22 mm
Width
13 mm
Previews
3D
2D
Download CAD models