??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
LPOPC8 - Economy European standard Sheet Metal Brackets for Aluminum Frames - Inner connection board
Bill of material
LPOPC8
Part No.
LPOPC8
Shape
8
L
44 mm
L1
15 mm
L2
6 mm
L3
13 mm
M
6
T
3 mm
Applicable bolts Mx
M6
Applicable bolts QTY
4
Previews
3D
Dimenze
2D
Stáhnout CAD model