??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LPOPC - Economy European standard Sheet Metal Brackets for Aluminum Frames - External connection board
Bill of material
LPOPC-L
Part No.
Shape
L
85 mm
L1
mm
L2
30 mm
L3
11 mm
W
26 mm
H
59 mm
D
7 mm
T
2.5 mm
Previews
3D
Dimension
2D
Download CAD models