??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Temposonics
Description
LPL Level Limit - LPL Level Limit
Bill of material
LPL B G 0 F C F B M 00305 S 0076 M 1 G
Order code
LPL B G 0 F C F B M 00305 S 0076 M 1 G
Sensor model
LPL: LevelLimit® Level Transmitter
Sensor pipe
Process connection sitze
G: 4 in. NPT adjustable
Number of DT‘s (Digital Thermometers)
DT‘s placement
Notified body
Protection method
Gas group
Unit of measure
Length
Special
S. Standard product
HI Level Switch Position
Inactive zone
76
Output
Process Connection Type
Process Connection Size
Flange Part
Standard NPT 4 in. (DN100)
Data sheet
Product datasheet
Previews
3D
Dimension
2D
Download CAD models