??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
LPEJ, LPEG, LPE, LPEB, LPER, LPES, LPED, LPEC, LPPEJ, LPPEG, LPPE, LPPEB, LPPER, LPPES, LPPED, LPPEC, LPDEJ, LPDEG, LPDE, LPDEB, LPDER, LPDES, LPDED, LPDEC - Locating Pins - Tip Shape Selectable - Press Fit
Bill of material
LPEJA6-P6.50-B2.0-R4-L5
Part Number
Material
Surface Treatment
Shape
Tip Shape Selection
D
mm
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R 1mm Increment A Shape C Shape only
mm
Enter value for R
R 1mm Increment A Shape C Shape only
mm
cm
inch
ft
G 1mm Increment B Shape only
mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
C
mm
l
mm
(W)
0.0 mm
Wrench Flats
SC 1mm Increment
mm
Wrench Hole(Dia. 3.5)
Wrench Hole(Dia. 2.5)
Previews
3D
Dimension
2D
Download CAD models