您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
QA認證資訊
目錄: American Cylinder
Created: 28.02.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
American Cylinder
750LPS-0.12
American Cylinder
Low Profile Cylinders
Powered by
CAD模型選擇
{americancylinder/low_profile/lpc_asmtab.prj},{NB=750LPS-0.12},{BORE=0.75000000},{NO=2},{ACT=LPS},{SSTR=},{STROKE=0.12},{MFP=},{MNT=},{RODT=},{RODE=},{EXT=0.00},{ACS=},{C=1.21},{D=0.14},{EC=#10-32 UNF},{EF=#10-24 UNC},{F=0.43},{G=#6},{J=#10-32},{L=0.31},{M=1.25},{N=1.21},{P=1.50},{R=1.35},{PPATH=lpc_asmtpl.prj},{T1=#6-32 UNC},{T2=#8-32 UNC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
American Cylinder
Description
LPC Series - Low Profile Pneumatic Cylinders
Bill of material
750LPS-0.12
Part No.
750LPS-0.12
750LPS-0.12
Bore Size
3/4
3/4
Inch
Action Type
Single Acting - Spring Return (LPS)
Single Acting - Spring Extend (LPR)
Double Acting - Single Rod End (LPD)
Double Acting - Double Rod End (LPDE)
Single Acting - Spring Return (LPS)
Single Acting - Spring Extend (LPR)
Double Acting - Single Rod End (LPD)
Double Acting - Double Rod End (LPDE)
Stroke Length Selection
Standard
Non-Standard
Standard
Non-Standard
Stroke Length
0.12
0.25
0.37
0.50
0.62
0.75
0.87
1.00
1.25
1.50
1.75
2.00
0.12
0.25
0.37
0.50
0.62
0.75
0.87
1.00
1.25
1.50
1.75
2.00
Inch
Magnetic Field Piston
w/o Magnetic Field Piston
With Magnetic Field Piston (-4)
w/o Magnetic Field Piston
With Magnetic Field Piston (-4)
Mounting Style
Standard Counterbored Body
Bottom Tapped (-BT)
Pivot Mount (-P)
Pivot Mount - Rotated 90 Degrees (-P33)
Side Tapped - Position #2 (-ST2)
Side Tapped - Position #4 (-ST4)
Threaded Mtg. Holes Both Ends - Thread "A" (-TBA)
Threaded Mtg. Holes Both Ends - Thread "B" (-TBB)
Threaded Mtg. Holes Front End Only - Thread "A" (-TFA)
Threaded Mtg. Holes Front End Only - Thread "B" (-TFB)
Threaded Mtg. Holes Rear End Only - Thread "A" (-TRA)
Threaded Mtg. Holes Rear End Only - Thread "B" (-TRB)
Standard Counterbored Body
Bottom Tapped (-BT)
Pivot Mount (-P)
Pivot Mount - Rotated 90 Degrees (-P33)
Side Tapped - Position #2 (-ST2)
Side Tapped - Position #4 (-ST4)
Threaded Mtg. Holes Both Ends - Thread "A" (-TBA)
Threaded Mtg. Holes Both Ends - Thread "B" (-TBB)
Threaded Mtg. Holes Front End Only - Thread "A" (-TFA)
Threaded Mtg. Holes Front End Only - Thread "B" (-TFB)
Threaded Mtg. Holes Rear End Only - Thread "A" (-TRA)
Threaded Mtg. Holes Rear End Only - Thread "B" (-TRB)
Rod End
Female Rod Thread UNF
Female Rod Thread UNC (-CFT)
Male Rod Thread UNF (-MT)
Male Rod Thread UNC (-CMT)
No Rod Threads or Flats (-NT)
Female Rod Thread UNF
Female Rod Thread UNC (-CFT)
Male Rod Thread UNF (-MT)
Male Rod Thread UNC (-CMT)
No Rod Threads or Flats (-NT)
Rod Extension
Standard Rod Extension
Extra Rod Extension (-E)
Standard Rod Extension
Extra Rod Extension (-E)
Extra Rod Extension
0.00
0.00
Inch
Sensing Switch
N/A
N/A
A
1.06
1.06
Inch
B
0.00
Inch
C
1.21
1.21
Inch
D
0.14
0.14
Inch
E
#10-32 UNF
#10-32 UNF
E1
0.46
0.46
Inch
F
0.43
0.43
Inch
G
#6
#6
H
0.25
0.25
Inch
J
#10-32
#10-32
K
0.14
0.14
Inch
L
0.31
0.31
Inch
M
1.25
1.25
Inch
N
1.21
1.21
Inch
P
1.50
1.50
Inch
R
1.35
1.35
Inch
S
0.23
0.23
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型