??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_88_28 - Signal Transformer
Bill of material
LP-88-28
Part Number
LP-88-28
Description
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 88VCT Output Series, 44V Output Parallel
Power
2 VA
Output Series
88VCT
Output Parallel
44V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.87 in. (47.5 mm)
Width
1.56 in. (39.6 mm)
Height
0.65 in. (16.5 mm)
Previews
3D
2D
Download CAD models