??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_34_75 - Signal Transformer
Bill of material
LP-34-75
Part Number
LP-34-75
Description
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 34VCT Output Series, 17V Output Parallel
Power
2 VA
Output Series
34VCT
Output Parallel
17V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.87 in. (47.5 mm)
Width
1.56 in. (39.6 mm)
Height
0.65 in. (16.5 mm)
Previews
3D
2D
Download CAD models