??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_34_340 - Signal Transformer
Bill of material
LP-34-340
Part Number
LP-34-340
Description
Flat Head Low Profile Transformer, 12VA Power, 115V/230V Input, 34VCT Output Series, 17V Output Parallel
Power
12 VA
Output Series
34VCT
Output Parallel
17V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.69 lbs (0.31 kg)
Length
2.5 in. (63.5 mm)
Width
2 in. (50.8 mm)
Height
1.06 in. (26.9 mm)
Previews
3D
2D
Download CAD models