??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LP-30 - Integrated probe for chemical capacity testing/lithium battery industry/minimum installation center distance of 25.4mm · maximum working stroke of 9.1mm
Bill of material
LP-30
code
LP-30
type
Integrated probes for the lithium battery industry
Voltage needle material
Phosphorous copper
Surface treatment of voltage probe
gold-plating
Needle tube material
brass
Surface treatment of needle tubes
nickeling
Spring material
stainless steel
Installation material
PEEK
Rated current
<=30 A
Rated resistance
<=20
Stroke
9.1 mm
Maximum elasticity
960 g
Website Link
Website Link
Previews
3D
2D
Download CAD models