??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_20_300 - Signal Transformer
Bill of material
LP-20-300
Part Number
LP-20-300
Description
Flat Head Low Profile Transformer, 6VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
Power
6 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.44 lbs (0.2 kg)
Length
1.87 in. (47.5 mm)
Width
1.56 in. (39.6 mm)
Height
0.85 in. (21.6 mm)
Previews
3D
2D
Download CAD models