??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_20_2400 - Signal Transformer
Bill of material
LP-20-2400
Part Number
LP-20-2400
Description
Flat Head Low Profile Transformer, 48VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
Power
48 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.31 lbs (0.59 kg)
Length
3.12 in. (79.2 mm)
Width
2.5 in. (63.5 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Download CAD models