??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_20_1200 - Signal Transformer
Bill of material
LP-20-1200
Part Number
LP-20-1200
Description
Flat Head Low Profile Transformer, 24VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
Power
24 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.94 lbs (0.43 kg)
Length
2.87 in. (72.9 mm)
Width
2.25 in. (57.2 mm)
Height
1.25 in. (31.8 mm)
Previews
3D
2D
Download CAD models