??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LP-100 - Integrated probe for chemical capacity testing/lithium battery industry/minimum installation center distance 38.0mm · maximum working stroke 13.5mm
Bill of material
LP-100
code
LP-100
type
Integrated probes for the lithium battery industry
Voltage needle material
SK4
Surface treatment of voltage probe
gold-plating
Needle tube material
brass
Surface treatment of needle tubes
nickeling
Spring material
Local gold plating
Insulator material
PTFE
Material of gasket
65Mn
Nut material
brass
Nut surface treatment
nickeling
Installation material
PA66
Rated current
<=100 A
Rated resistance
<=15
Stroke
13.5 mm
Maximum elasticity
10 kg
Website Link
Website Link
PPATH
lp-100/assem/lp-100_asmtpl.prj
Previews
3D
Dimension
2D
Download CAD models