??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4601_2rg - Bel Power Solutions
Bill of material
LOK4601-2RG
Part Number
LOK4601-2RG
Description
DIN Rail AC-DC Power Supply, Power 48W, Output 24VDC, 2A, Input 86-264VAC, RoHS Compliant
Power
48 W
Voltage Input
86-264 VAC
Output Voltage
24 VDC
Output Current
2 A
Operating Temperature
-10 to 50 °C
Previews
3D
2D
Download CAD models