??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4240_2rldg - Bel Power Solutions
Bill of material
LOK4240-2RLDG
Part Number
LOK4240-2RLDG
Description
DIN Rail AC-DC Power Supply, Power 49W, Output 25.7VDC, 1.8A, Input 86-264VAC
Power
49 W
Voltage Input
86-264 VAC
Output Voltage
25,7 VDC
Output Current
1,8 A
Operating Temperature
-10 to 50 °C
Previews
3D
2D
Download CAD models