??
Catalog navigation
CAD model selection
Selectable products: 80
HELP_VARIABLE
Company
SCHUNK
Description
LOG - Hole grippers
Bill of material
SCHUNK-0398959 LOG 59.0-M16X1-M5
ID
Description
Further product information
To the product page
Mounting thread A
Air connection thread B
mm
Workpiece-Ø Dmin
mm
Workpiece-Ø Dmax
Opening force for Ø Dmin
N
Opening force for Ø Dmax
N
Weight
kg
Recommended workpiece weight
kg
Fluid consumption double stroke
cm^3
Max. operating pressure
6 bar
Nominal operating pressure
6 bar
Closing/opening time
s
Min./max. ambient temperature
-40/80 °C
Housing material
PA 12
Protection class IP
27
Moment Mx max./My max.
Nm
Force Fx max./Fy max./Fz max.
N
Customs tariff number
Previews
3D
2D
Download CAD models