您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
FSE050 KC 8229 Feststelleinheit
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Locking device FSE 32-125mm
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/feststelleinheit/feststelleinheit_fse.prj},{NB=FSE050 KC 8229 Feststelleinheit},{ZYL=50.000},{A1=46.500},{A2=54.000},{A3=11.500},{A4=24.000},{B=68.000},{C=70.000},{D1=40.000},{D2=30.000},{D3=15.000},{D4=8.500},{DD1=20.100},{E=32.500},{F=35.000},{G1=M8},{G1G=8.000},{G1K=6.466},{G2=M6},{G2G=6.000},{G2K=4.773},{G3=G 1/8},{G3G=9.728},{G3K=8.566},{H1=118.500},{H2=4.000},{L1=15.000},{L2=39.000},{L3=16.000},{L4=188.000},{L5=70.000},{L6=82.000},{L7=49.000},{L8=21.000},{L9=29.500},{L10=12.000},{L11=231.000},{SL=30.000},{SW1=13.000},{T=50.000},{NENN=FSE050 KC 8229}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
Locking device FSE - Locking device
Bill of material
FSE050 KC 8229 Feststelleinheit
Cylinder diameter
50.000
50.000
mm
A1
46.500
46.500
mm
A2
54.000
54.000
mm
A3
11.500
11.500
mm
A4
24.000
24.000
mm
Total width
68.000
68.000
mm
C
70.000
70.000
mm
Receptacle diameter cylinder
40.000
40.000
mm
Diameter
30.000
30.000
mm
Diameter
15.000
15.000
mm
Size of bore
8.500
8.500
mm
Piston rod diameter
20.100
20.100
mm
E
32.500
32.500
mm
F
35.000
35.000
mm
Thread
M8
M8
Thread
M6
M6
Thread
G 1/8
G 1/8
Total height
118.500
118.500
mm
H2
4.000
mm
L1
15.000
15.000
mm
L2
39.000
39.000
mm
L3
16.000
16.000
mm
Length + stroke
188.000
188.000
mm
L5
70.000
70.000
mm
L6
82.000
82.000
mm
L7
49.000
49.000
mm
L8
21.000
21.000
mm
L9
29.500
29.500
mm
Thread depth
12.000
12.000
mm
Total length + stroke
231.000
231.000
mm
Length of screw
30.000
30.000
mm
Width across flats
13.000
13.000
mm
Diameter
50.000
50.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型