??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
LOAD-BEARING ROLLER CONV. ARTICULATION - P22 – PA ROLLER FLANGE HOUSING – BRASS PIN
Bill of material
149047005
Code
149047005
Length
137 mm
Length
194 mm
Length
215 mm
Length
9.0 mm
Length
32.0 mm
Length
55 mm
Length
2.8 mm
Length
54.8 mm
Diameter
20 mm
Wheelbase
22 mm
Previews
3D
Dimension
2D
Download CAD models