??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LNTRNM8 - Economy European standard slot width 8mm aluminum profile special post-loading shrapnel nut
Bill of material
LNTRNM8-30-5-100P
Part Number
Slot Width Series
M
A
8 mm
B
12.5 mm
C
20 mm
E
7 mm
T
6.0 mm
Previews
3D
Dimension
2D
Download CAD models