??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
LNTRNM6 - Economy European standard slot width 6mm aluminum profile special post-loading shrapnel nut
Bill of material
LNTRNM6-20-4-100P
Part Number
Slot Width Series
6-20
M
Package
100P
A
5.8 mm
B
8.2 mm
C
13 mm
E
5 mm
T
4.4 mm
Previews
3D
Dimension
2D
Download CAD models