??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LNTRNM10 - Economy European standard slot width 10mm aluminum profile special post-loading shrapnel nut
Bill of material
LNTRNM10-45-5-100P
Part Number
Slot Width Series
10-45
M
A
10 mm
B
15 mm
C
20 mm
E
7.5 mm
T
6.3 mm
Previews
3D
Dimension
2D
Download CAD models