??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LNTAN, LNTDN, TLNTAN, TLNTDN - Locating Pins for Fixtures - Precision Grade, No Shoulder - Set Screw - No Surface Treatment
Bill of material
LNTAN10-P12.0-B2
Part Number
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
mm
l1
mm
d
mm
R
mm
W
0.0 mm
e
mm
Wear Groove Alterations
Flat Machining
Flat Position
Previews
3D
Dimension
2D
Download CAD models