??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LNSCAA, LNSCDA, TLNSCAA, TLNSCDA, LNSCAB, LNSCDB, TLNSCAB, TLNSCDB - Locating Pins for Jigs - Precision Set Screw Short Type - Notch - No Shoulder Type - Tip Shape Selection - Without Surface Treatment
Bill of material
LNSCAA10-P12.0-B5-L12-A30-E1
Part No.
Shape
Tip Shape Selection
Material
Hardness
Hardening Hardness 35~40HRC
D
mm
Dg6 Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
PALG
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
BMIN
5 mm
L Selection
mm
A Selection (degree)
deg
E (A Shape) 1mm Increment
mm
Enter value for E
E (A Shape) 1mm Increment
mm
cm
inch
ft
R
0 mm
W
0.0 mm
l2
mm
l3
mm
h
mm
Applicable Set Screw
Wear Groove Alterations
Flat Position
Flat Machining
Previews
3D
Dimension
2D
Download CAD models