??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LNNQNA, TLNNQNA, LNNQNB, TLNNQNB - Locating Pins for Jigs Rhomb Shape - Tip Shape Selection - No Flange Lock Nut Type
Bill of material
LNNQNA8-P11.0-W5.0-B5-L5-A30-E1
Part No.
Tip Shapes
Material
D
mm
D Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W 0.1mm Increment
mm
Enter value for W
W 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection (degree)
deg
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
l
mm
R
mm
e
0.000 mm
Flat Position
Thread Diameter
MC
Previews
3D
Dimension
2D
Download CAD models