??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LNNARA, LNNARB, TLNNARA, TLNNARB, R-NNARA, R-NNARB - Locating Pins for Jigs and Fixtures Long Head - Tip Shape Selectable - No Shoulder - Nuts
Bill of material
LNNARA10-P12.0-B30-L5-A30-E1
Part Number
Material
Hardness
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
R
0 mm
e
0.000 mm
Wear Groove Alterations
Flat Machining
Thread Diameter
MC
Previews
3D
2D
Download CAD models