??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LNE03_23_LNG03_23 - Linear ball bushing with flange - single lining / double lining
Bill of material
LNE23-d6
Code
Type
Type
Bushing Material (Gb)
GCr15
Bushing Material (Equivalent)
SUJ2
Bushing Hardness
HRC60~64
Bushing Surface Treatment
Electroless Nickel Plating
Ball Material
GCr15
Cage Material
Aluminum Alloy
Seal Washers Material
Steel
Operating Ambient Temperature
-20~80℃
d
mm
D Tolerance
0/-0.009 mm
D
12 mm
D Tolerance
0/-0.013 mm
L
19 mm
L tolerance
±0.3 mm
H
28 mm
T
5 mm
d1
3.5 mm
d2
6.0 mm
h
3.1 mm
P.C.D
20 mm
W
22 mm
E
0 mm
F
20 mm
Eccentric
0.012 mm
Verticality Y
0.012 mm
Maximum Stroke
mm
Number of rows of balls
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating CO (Static)
N
Round flange weight
g
Method Flange Weight
g
Opposite Side Flange Type Weight
g
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models