??
Catalog navigation
CAD model selection
Selectable products: 56
HELP_VARIABLE
Company
Spraying Systems
Description
LND, LNND Series Wall-Mount - Nozzles - Metric
Bill of material
B1/4LND-SS8
SalesPart
Inlet Connection Size
1/4
Male/Female
Thread Type
BSPT
Capacity Size
Materials
Spray Angle
Fine Spray
Equiv Orifice Diam
mm
Flow Rate (liters per hour) at 2 bar
Flow Rate (liters per hour) at 3 bar
Flow Rate (liters per hour) at 4 bar
Flow Rate (liters per hour) at 7 bar
Flow Rate (liters per hour) at 15 bar
Flow Rate (liters per hour) at 20 bar
Flow Rate (liters per hour) at 35 bar
Flow Rate (liters per hour) at 45 bar
Flow Rate (liters per hour) at 80 bar
Spray Angle at 3 bar
Spray Angle at 6 bar
Spray Angle at 20 bar
L
mm
L1
mm
L2
8.74 mm
S1
22.23 mm
S2
15.88 mm
Previews
3D
Dimension
2D
Download CAD models