??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 12
HELP_VARIABLE
Company
HEFA
Description
LN06EU - Nitrogen spring reaction fixed type
Bill of material
LN06EU-A-80-150
CNSORDERNO
Serial code
LN06EU
type
Reaction force fixed type
Material cylinder
SUS304
Material piston rod
SUS304
Material front end
SUS304
Use gas
N2
Service temperature
-20℃~80℃
Joint shape
trip
mm
Nitrogen spring reaction (20℃) N max length
mm
Lmax
mm
M
mm
A
18 mm
B
8 mm
total(g)
mm
INFOTEXT
website
Previews
3D
Wymiar
2D
Pobierz modele CAD