??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 7
HELP_VARIABLE
Company
HEFA
Description
LN06DG - Nitrogen spring - reaction force specified type
Bill of material
LN06DG-A-60-20
CNSORDERNO
Serial code
LN06DG
type
Reaction force designation type
Material cylinder
STKM11A
Material piston rod
S35C
Surface treatment cylinder
Baking paint (black matte)
Surface treatment piston cylinder
Hard chromium plating
Surface treatment joint
Galvanized
Use gas
N2
Service temperature
-20℃~80℃
Joint shape
trip
mm
Nitrogen spring reaction (20℃) N max length
mm
Inserisci valore per FZYL
Nitrogen spring reaction (20℃) N max length
mm
cm
inch
ft
Lmax
mm
Change rate of nitrogen reaction force at minimum length + 5mm
total(g)
mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD