??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 27
HELP_VARIABLE
Company
HEFA
Description
LN06CG - Nitrogen spring - installation direction limited type - service temperature-20℃~80℃
Bill of material
LN06CG-18100A
CNSORDERNO
Serial code
LN06CG
type
Installation direction limited type
Material cylinder
STKM11A
Material piston rod
S35C
Material bushing
Polyacetal
Surface treatment cylinder
Baking paint (black matte)
Surface treatment piston cylinder
Hard chromium plating
Use gas
N2
Service temperature
-20℃~80℃
Specifications
Maximum length Lmax
mm
Maximum length Lmin
mm
trip
mm
Nitrogen spring reaction (20℃) max length-10mm(kgf)
mm
Nitrogen spring reaction (20℃) max length-(s)mm(kgf)
D
mm
d
mm
C
mm
B
mm
G
mm
H
mm
total(g)
mm
INFOTEXT
website
Anteprime
3D
Dimensione
2D
Download modelli CAD